??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23050.0210 Conical Seat
HELP_VARIABLE
Company
Halder
Description
EH 23050. - Conical Seats DIN 6319, form G
Bill of material
23050.0210 Conical Seat
BESTNR
Ref. No.
23050.0210
AUS
Version
heat-treated steel
D2
H13
12.0 mm
D4
30 mm
D5
18.5 mm
H3
5.0 mm
FBO
for bolt
10
BELA
Load capacity for static load max.
26 kN
DM
Torque for screwed connections max. Nm
46 Nm
G
Weight
22.0 g
Embedded user actions